Product Description
- Base adjusts up to 10°, maintaining balance even on lightly sloping surfaces
- Design allows for easy height adjustment
- Durable unit distributes load evenly
- Base coated with non-slip synthetic rubber that reduces floor damage
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
31
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
33
Width of Item (in)
1.3125
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files