Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
168
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
136.8
Height of Item (in)
5.4375
Width of Item (mm)
50
Width of Item (in)
2
Automatic Height Adjustment
N
Base Swivel (deg)
6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files