Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
448
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
124.5
Height of Item (in)
4.9375
Width of Item (mm)
70
Width of Item (in)
2.8125
Automatic Height Adjustment
N
Base Swivel (deg)
6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files