Product Description
- Bolt swivels to compensate for uneven floors
- Parts can be easily separated for recycling purpose
Product Specifications
Material
Plastic (ABS)
Finish
Dark Gray
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
42.5
Height of Item (in)
1.6875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
130
Load Capacity (lbs)
286
Automatic Height Adjustment
N
Base Swivel (deg)
12
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 x 1.25
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files