Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Length or Depth of Item when open (mm)
2
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
81
Height of Item (in)
3.25
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
140
Load Capacity (lbs)
308
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M10 x 1.5 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files