Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
82.5
Height of Item (in)
3.25
Width of Item (mm)
35
Width of Item (in)
1.4375
Load Capacity (kg)
140
Load Capacity (lbs)
308
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M10 x 1.5 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files