Product Description
- Large lever allows easy operation
- Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
108
Length or Depth of Item when open (mm)
24.7
Length or Depth of Item when open (in)
1
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
49.5
Width of Item (in)
2
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files