LL-66/BRN

Lever Latch - LL-66/BRN

MSRP:
$3.90
Product Description
  • 20 lbs (44 kg) holding force
Product Specifications
Material
Plastic (PA)
Finish
Brown
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
24.5
Length or Depth of Item when closed (in)
1
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
66
Width of Item (in)
2.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 12
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 compliat 7/6/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Lever Latch - LL-66S

$79.00