Product Description
Fast Bracket Lever Release, ~2 mm, with 2 Rods, 3 Levers (EB-2-3) for EB Series Brackets
- The mechanism uses a slide and push design as a safety feature against unintended unlocking of the brackets.
- Add convenience as you can unlock multiple brackets at a time with a one-handed operation.
- This fast bracket lever release (EB-2-3) for our EB Series of folding brackets makes folding down shelves, counters, or tables much quicker and more convenient since doing so only requires one hand.
EB-2-3
- consists of 2 39-⅜” (1 mm) rods that can support a 6-½ foot shelf and has the flexibility to be cut so it can fit your exact application. (See
- for the 2-bracket version with 1 rod and 2 levers.)
See All EB Series Hardware in Product Catalog
Great for Tricky Situations Like Small Spaces, Wide Shelves, or Outdoor Use
- This fast bracket lever release is engineered for convenience in multiple ways:
- They are easier to fold down in wide applications or if you only have one hand available to operate.
- They easily support wide shelves (up to 6-½ feet (2 meters) with this model).
- They are corrosion-resistant and suitable for outdoor use.
Product Specifications
Material
Stainless Steel, PBT
Finish
Plain
Weight of Item (g)
103
Length or Depth of Item when open (mm)
105
Length or Depth of Item when open (in)
4.1875
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
2114
Width of Item (in)
83.25
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files