Product Specifications
Material
Zinc Alloy, Polyehylene, 304 Stainless Steel, Polyacetal
Finish
Black, Plain
Weight of Item (g)
76
Height of Item (mm)
17.5
Height of Item (in)
0.6875
Width of Item (mm)
22
Width of Item (in)
0.875
Carriage Length (mm)
72.7
Carriage Length (in)
2.875
Carriage Width (mm)
22
Carriage Width (in)
0.875
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N