S-19L

LID STAY - S-19L

MSRP:
$8.30
Product Description
  • Keeps lids from over extending
  • Can be installed individually or in pairs
  • Handed: Specific left and right hand mounting
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
66
Length or Depth of Item when open (mm)
223.6
Length or Depth of Item when open (in)
8.8125
Height of Item (mm)
36.5
Height of Item (in)
1.4375
Width of Item (mm)
36.5
Width of Item (in)
1.4375
Max. Tensile Force (kg)
43.4
Min. Tensile Force (kg)
.4
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products