Product Description
- Not load bearing keeps lids from over extending
- Can be installed individually or in pairs
- Handed: Specific left and right hand mounting.
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
20
Length or Depth of Item when open (mm)
149.6
Length or Depth of Item when open (in)
5.9375
Height of Item (mm)
17.9
Height of Item (in)
0.75
Width of Item (mm)
28
Width of Item (in)
1.125
Load Capacity (kg)
32.4
Load Capacity (lbs)
71.28
Max. Door Weight (kg)
34.3
Max. Door Weight (lbs)
75.46
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files