Product Description
- Locks lid in multiple positions by manually sliding lock lever
- Slide back lever to lock/unlock
- Ideal for vibration or shock applications
- Can be installed individually or in pairs
- Non-Handed: Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
325
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
374
Height of Item (in)
14.75
Width of Item (mm)
32.25
Width of Item (in)
1.3125
Load Capacity (kg)
30
Load Capacity (lbs)
66
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files