Product Description
- Automatically locks lid when fully opened
- Pull the locking knob to release lock
- Ideal for vibration or shock applications
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
126
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
170
Height of Item (in)
6.75
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Max. Door Weight (kg)
66
Min. Door Weight (lbs)
30
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files