Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
118
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
37
Width of Item (in)
1.5
Door Max. Torque (kg-cm)
40
Door Max. Torque (lbs-in)
34
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files