LAD-H

LIFT ASSIST DAMPER - LAD-H

MSRP:
$115.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • ? For counters with Piano hinges or recessed hinges.
  • ? Soft closes and lift assists when opening.
  • ? Successfully passed 100,000 open/close private cycle test.
  • ? Can be retrofitted
  • ? Easy installation with template
  • ? Optional bracket: LAD DP for over 25mm door thickness LAD BKT undermount bracket
  • ? Door stop required for open and close position.
Product Specifications
Material
ABS Plastic
Finish
Off White
Weight of Item (g)
575
Length or Depth of Item when closed (mm)
260
Length or Depth of Item when closed (in)
10.25
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
83
Width of Item (in)
3.3125
Max. Panel Thickness (mm)
25
Max. Panel Thickness (in)
1
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Max. Torque (kgf-cm/ea)
163.1
Max. Torque (lbs-in/ea)
141.9
Min. Torque (kgf-cm/ea)
137.7
Min. Torque (lbs-in/ea)
119.7
Max. Torque (kgf-cm/pr)
326.4
Max. Torque (lbs-in/pr)
283.8
Min. Torque (kgf-cm/pr)
275.4
Min. Torque (lbs-in/pr)
239.4
Max. Opening Angle (?)
95
Max. Opening Angle (degree)
95
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-H

$120.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-M

$115.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-L

$105.00
HEAVY DUTY LIFT ASSIST DAMPER - LADH-50

$350.00
Heavy Duty Lift Assist Damper (White) - LADH-50WT

$350.00
Heavy Duty Lift Assist Damper (White) - LADH-35WT

$330.00
HEAVY DUTY LIFT ASSIST DAMPER, DARK BROWN - LADH-35

$330.00