HG-PA180-9

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA180-9

MSRP:
$96.60
Product Description

    Spring-Loaded Lid Support Lift Assist Hinge (HG-PA18-9)

    This power lift-assist hinge (Product No. HG-PA18-9) is a spring-loaded lid support built for upward-opening applications and allows users to open heavy lids or doors with ease while also ensuring smooth, quiet closure with no slamming. It offers 9 Nm (91 kgf-cm) of torque, with the torque further adjustable (±11%), and can open up to 11 degrees. This spring-loaded lid support hinge is well suited for residential and commercial applications and use as a machine equipment hinge.

    Technical Details on the HG-PA18-9

    • Powerful spring facilitates easier opening and smooth closing.
    • Built for upward-opening lids and doors.
    • Total torque damper is 9 Nm (91 kgf-cm), guaranteed to within 1%.
    • Torque is adjustable (±11%) by turning the adjustment screw.
    • Hinge permits opening up to 11 degrees.
    • Lift-assist torque goes up to 9 degrees.
    • Hinge body is 43 grade stainless steel.
    • Spring is SWO grade steel.
    • Hinge includes a plastic cover for a clean, neutral appearance.
    • Suitable for residential or commercial applications, such as a machine equipment hinge.
    See Installation Manual.
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
178
Length or Depth of Item when closed (in)
7.0625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
100
Width of Item (in)
3.9375
Max. Torque (kgf-cm/ea)
91
Min. Torque (kgf-cm/ea)
91
Mounting Type
Surface Mount
Holes
8
Adjustable
Y
Max. Opening Angle (?)
110
Max. Opening Angle (degree)
110
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-11%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA270-35

$255.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT- HG-PA270-45

$260.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-25

$117.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-15

$111.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-20

$113.00