HG-PA270-45

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT- HG-PA270-45

MSRP:
$260.00
Product Description

    Spring Assist Hinge (HG-PA27-45)

    This external surface-mounted Sugatsune spring assist hinge (Product No. HG-PA27-45) provides a power assist to help users open heavy lids more easily, while also ensuring that the lid closes smoothly and never slams shut. This hinge provides 45 Nm (459 kgf-cm) of torque, making it a very heavy-duty hinge capable of handling large lids or doors, including in commercial or industrial applications. As with all Sugatsune products, the construction is precision-engineered for a long service life of superior performance for the end user.

    HG-PA27-45 Spring Assist Hinge Technical Details

    • Easily open heavy lids or doors, and close them gently and smoothly.
    • Designed for upward-opening applications.
    • Mounts to the external surface.
    • Lift-assist / damper torque is 45 Nm (459 kgf-cm), guaranteed within 1%.
    • Torque is adjustable (+/-5%) through manipulation of the torque adjustment screw.
    • Hinge opens to 1 degrees, with torque assistance up to 9 degrees.
    • Product dimensions are 274 × 182 × 56 mm; weight 25 grams.
    • Steel spring is SWO grade; hinge body is stainless steel 43 grade.
    • Hinge includes a smooth plastic cover for a neutral, clean overall appearance.
    See Installation Manual.
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
274
Length or Depth of Item when closed (in)
10.8125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
182
Width of Item (in)
7.1875
Max. Torque (kgf-cm/ea)
459
Min. Torque (kgf-cm/ea)
459
Mounting Type
Outside Mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA270-35

$255.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA180-9

$96.60
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-25

$117.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-15

$111.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-20

$113.00