Product Description
- Power assist hinge to reduce the effort to open the lid/door
- Internal under mounted
- Soft closing
- Torque adjustable (±11%)
- Two optional opening angles at 55 degrees or 8 degrees
Product Specifications
Material
430 Stainless Steel
Finish
Light Grey
Weight of Item (g)
1296
Length or Depth of Item when closed (mm)
231
Length or Depth of Item when closed (in)
9.125
Height of Item (mm)
43.5
Height of Item (in)
1.75
Width of Item (mm)
152
Width of Item (in)
6
Max. Torque (kgf-cm/ea)
255
Min. Torque (kgf-cm/ea)
255
Mounting Type
Inside mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
80
Max. Opening Angle (degree)
80
Dampening Direction
Closing
Peak Torque Angle (°)
20
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files