HG-PA200-25

LIFT ASSIST HINGE (SURFACE MOUNT) - HG-PA200-25

MSRP:
$126.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Power assist spring hinge reduces the effort to open the lid/door
  • Smooth, soft closing function to prevent slamming shut
  • Torque adjustable
Product Specifications
Material
Stainless Steel, Plastic
Finish
White
Weight of Item (g)
1385
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
150
Width of Item (in)
5.9375
Max. Torque (kgf-cm/ea)
255
Min. Torque (kgf-cm/ea)
255
Mounting Type
Surface Mount
Holes
8
Adjustable
Y
Max. Opening Angle (?)
100
Max. Opening Angle (degree)
100
Peak Torque Angle (°)
20
Torque Tolerance
+-10%
Torque Adjustment Range
+-5%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE (SURFACE MOUNT) - HG-PA200-15

$124.00
LIFT ASSIST HINGE (SURFACE MOUNT) - HG-PA200-20

$125.00
LIFT ASSIST HINGE (INSIDE MOUNT) - HG-PA230-25

$125.60
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT- HG-PA270-45

$260.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA180-9

$96.60
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA270-35

$255.00
LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT, MAX TORQUE ANGLE 35° - HG-PA201-25

$117.00