HG-PA210-9

LIFT ASSIST HINGE, UNDER MOUNT - HG-PA210-9

MSRP:
$95.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Power assist hinge to reduce the effort to open the lid/door
  • Internal under mounted
  • Soft closing
  • Torque adjustable (±11%)
  • Two optional opening angles at 55 degrees or 8 degrees
Product Specifications
Material
430 Stainless Steel
Finish
Light Grey
Weight of Item (g)
770
Length or Depth of Item when closed (mm)
205
Length or Depth of Item when closed (in)
8.125
Height of Item (mm)
43.5
Height of Item (in)
1.75
Width of Item (mm)
100
Width of Item (in)
3.9375
Max. Torque (kgf-cm/ea)
91
Min. Torque (kgf-cm/ea)
91
Mounting Type
Internal Under Mount
Holes
12
Adjustable
Y
Max. Opening Angle (?)
80
Max. Opening Angle (degree)
80
Dampening Direction
Closing
Torque Tolerance
+-10%
Torque Adjustment Range
+-11%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST HINGE, EXTERNAL SURFACE MOUNT - HG-PA180-9

$96.60
LIFT ASSIST DAMPER HINGE BLACK (UNDER MOUNT) - HG-JHS9-U-BL

$26.40
LIFT ASSIST DAMPER HINGE WHITE (UNDER MOUNT) - HG-JHS9-U-WT

$26.40
LIFT ASSIST HINGE, UNDER MOUNT, MAX TORQUE ANGLE 35° - HG-PA231-15

$111.00
LIFT ASSIST HINGE (SURFACE MOUNT) - HG-PA200-15

$124.00
LIFT ASSIST HINGE (INSIDE MOUNT) - HG-PA230-20

$124.40
LIFT ASSIST HINGE, UNDER MOUNT, MAX TORQUE ANGLE 35° - HG-PA231-25

$118.00