205R/SN

LIFT OFF HINGE - 205R/SN

MSRP:
$210.00
Contact Us
Product Description
  • High quality solid brass lift-off hinge
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
125
Height of Item (in)
4.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg/pr)
22.6
Load Capacity (lbs/pr)
50
Max. Door Height (mm)
890
Max. Door Height (in)
35.0625
Max. Door Width (mm)
812
Max. Door Width (in)
32
Knuckles
2
Holes
10
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 x 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BRASS LIFT OFF HINGE - 205R/CR

$210.00
BRASS LIFT OFF HINGE - 205R/PB

$210.00
BRASS LIFT OFF HINGE - 203R/SN

$75.00
BRASS LIFT OFF HINGE - 204L/SN

$135.00