Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
18.75
Width of Item (in)
0.75
Load Capacity (kg/pr)
29
Load Capacity (lbs/pr)
63.8
Knuckles
2
Holes
2
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files