Product Description
- For use with trunk style boxes, scientific equipment, measuring devices, etc
- Hinge leaves can be separated
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
20.73
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
12
Load Capacity (lbs/pr)
26.4
Knuckles
3
Holes
6
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm or #3 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files