Product Description
- For clean room use
- Hinges separate for maintenance and cleaning
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
388
Length or Depth of Item when closed (mm)
2
Height of Item (mm)
125
Width of Item (mm)
60
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Holes
10
Knuckles
2
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files