S-6166-2-L

LIFT OFF HINGE (LEFT) - S-6166-2-L

MSRP:
$31.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • • Weld on type stainless steel lift off hinge.
  • • Handed: Specific left and right hand mounting.
  • • Door weight: Max. 40 kg/pair (88 lbs/pair)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
102
Height of Item (in)
4.0625
Width of Item (mm)
110
Width of Item (in)
4.375
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Knuckles
2
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LIFT OFF HINGE (LEFT) - S-6166-6-L

$39.50
LIFT OFF HINGE (RIGHT) - S-6166-2-R

$31.30
LIFT OFF HINGE (RIGHT) - S-6166-6-R

$39.50