Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.276
Height of Item (mm)
40
Height of Item (in)
1.575
Width of Item (mm)
30
Width of Item (in)
1.181
Load Capacity (kg/pr)
7
Load Capacity (lbs/pr)
15.4
Knuckles
2
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files