Product Description
- Screw hole is countersunk from both sides.
- Non Handed: Can be installed on left or right side.
- Door weight: Max. 40 kg/pair (88 lbs/pair)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
240
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
102
Height of Item (in)
4.0625
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Knuckles
2
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files