Product Description
- • Screw hole is countersunk from both sides.
- • Non Handed: Can be installed on left or right side.
- • Door weight: Max. 50 kg/pair (110 lbs/pair)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
127
Height of Item (in)
5.0625
Width of Item (mm)
90
Width of Item (in)
3.5625
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Knuckles
2
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files