Product Specifications
Material
POM, PBT
Finish
Grey, Black
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
77
Length or Depth of Item when closed (in)
3.031
Height of Item (mm)
26
Height of Item (in)
1.024
Width of Item (mm)
15
Width of Item (in)
0.591
Soft Closing
Y
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files