Image coming soon
3320-24/SN-3456

LOCK - 3320-24/SN-3456

MSRP:
$42.30
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
123
Length or Depth of Item when closed (mm)
34
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
37
Width of Item (in)
1.5
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
N
Million Lock
N
Key Changes
156
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$41.70
Image coming soon

$43.90