Product Description
- Lid stay with ball catch for lightweight doors
- Catch automatically holds lid in opened position
- Can be installed individually or in pairs
- Handed: Specific left and right hand mounting
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
125
Length or Depth of Item when open (mm)
240.6
Length or Depth of Item when open (in)
9.5
Height of Item (mm)
36.5
Height of Item (in)
1.4375
Width of Item (mm)
23.5
Width of Item (in)
0.9375
Max. Tensile Force (kg)
41.8
Min. Tensile Force (kg)
.8
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files