Product Specifications
Material
304 Stainless Steel, Polyacetal
Finish
Natural
Weight of Item (g)
1
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
20
Width of Item (in)
0.8125
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
N
Key Changes
500
Wood Installation
Y
Is RoHS Compliant
RoHS 3
Downloadable Files