Product Description
- Long stroke for medium size doors (tested with W 23-5/8" x H 70-7/8" x t 1-3/16" door.)
- Allow a 3.5mm (1/8") gap between door and cabinet frame for pushing room.
- Push to latch/unlatch.
Product Specifications
Material
ABS, Steel, Ferrite
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
75.5
Length or Depth of Item when closed (in)
3
Length or Depth of Item when open (mm)
115.5
Length or Depth of Item when open (in)
4.5625
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
46
Width of Item (in)
1.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 16
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files