LP-F8

LOW PROFILE CLIP - SELF TAPPING FEMALE - LP-F8

MSRP:
$1.20
Product Description
    Male self tapping low profile clip for plywood and MDF type boards
Product Specifications
Material
Plastic (POM)
Finish
White
Weight of Item (g)
4.4
Length or Depth of Item when closed (mm)
11.3
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
30
Width of Item (in)
1.1875
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Installation Type
Self tapping
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE CLIP - SELF TAPPING COARSE THREAD FEMALE - LP-DF8

$1.20
LOW PROFILE CLIP - SELF TAPPING MALE - LP-M8A

$1.20
PANEL CLIP - SELF TAPPING FEMALE - PC-F1A

$1.40
LOW PROFILE CLIP - AUTO FIT FEMALE - LP-AF8

$0.00
PANEL CLIP - SELF TAPPING MALE - PC-M1B

$1.40