UHG-65MCE

LOW PROFILE HEAVY DUTY CASTER - UHG-65MCE

MSRP:
$347.90
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
1540
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
97
Height of Item (in)
3.875
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg)
510
Load Capacity (lbs)
1122
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-65PB

$175.60
LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-65MC

$211.80
LOW PROFILE HEAVY DUTY CASTER - UHG-80MC

$411.50