UHG-75MC

LOW PROFILE HEAVY DUTY CASTER - UHG-75MC

MSRP:
$268.90
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate (Trivalent Chromium)
Weight of Item (g)
1625
Length or Depth of Item when closed (mm)
101.5
Length or Depth of Item when closed (in)
4
Height of Item (mm)
107
Height of Item (in)
4.25
Width of Item (mm)
100
Width of Item (in)
3.9375
Load Capacity (kg)
612
Load Capacity (lbs)
1347
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LOW PROFILE HEAVY DUTY CASTER - UHG-65PB

$175.60
LOW PROFILE HEAVY DUTY CASTER - UHG-50PB

$107.70
LOW PROFILE HEAVY DUTY CASTER - UHG-75PB

$230.50
LOW PROFILE HEAVY DUTY CASTER - UHG-65MCE

$347.90
LOW PROFILE HEAVY DUTY CASTER - UHG-50MC

$129.50