Product Description
- Compact size, less than 1/2" tall and 1/2" depth
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
12
Length or Depth of Item when closed (mm)
11.5
Length or Depth of Item when closed (in)
0.5
Length or Depth of Item when open (mm)
11.5
Length or Depth of Item when open (in)
0.5
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
39
Width of Item (in)
1.5625
Magnetic Force (kg)
2
Magnetic Force (lbs)
4.4
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13, 2.4 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files