Product Description
- 2 sizes and colors to choose from.
Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
4.7
Length or Depth of Item when open (mm)
15.5
Length or Depth of Item when open (in)
0.625
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
Magnetic Force (kg)
1
Magnetic Force (lbs)
2.2
Sealed
N
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files