Product Description
- Snap-in magnetic catch for sheet metal applications
- Small design with a strong magnetic force
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
13.5
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
10
Width of Item (in)
0.4375
Magnetic Force (kg)
4.5
Magnetic Force (lbs)
9.9
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files