Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
32.5
Height of Item (in)
1.3125
Width of Item (mm)
33
Width of Item (in)
1.3125
Magnetic Force (kg)
1.5
Magnetic Force (lbs)
3.3
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 12 mm
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files