MC-110NF/WHT

MAGNETIC CATCH - MC-110NF/WHT

MSRP:
$8.90
Product Specifications
Material
Polycarbonate
Finish
White
Weight of Item (g)
10
Length or Depth of Item when open (mm)
10
Length or Depth of Item when open (in)
0.4375
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
45
Width of Item (in)
1.8125
Magnetic Force (kg)
8
Magnetic Force (lbs)
17.6
Sealed
N
Snap-in
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 13, 2.9 x 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC CATCH - MC-110NF/GR

$8.90