Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when open (mm)
6.7
Length or Depth of Item when open (in)
0.3125
Height of Item (mm)
23.5
Height of Item (in)
0.9375
Width of Item (mm)
53
Width of Item (in)
2.125
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 self tapping screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files