MC-SPL-W

MAGNETIC CATCH - MC-SPL-W

MSRP:
$12.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Double plate option available for double doors meeting in the center
Product Specifications
Material
Plastic (PBT)
Finish
White
Weight of Item (g)
100
Length or Depth of Item when open (mm)
20.5
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
106
Width of Item (in)
4.1875
Magnetic Force (kg)
5.6
Magnetic Force (lbs)
12.3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SEALED MAGNETIC CATCH - MC-MS50LGR

$10.50