Product Description
- Snap-in magnetic catch for sheet metal applications
- Panel Thickness: 0.8 mm
Product Specifications
Material
ABS
Finish
Ivory
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Length or Depth of Item when open (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
17
Width of Item (in)
0.6875
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files