Product Description
- Easy to trim, strong magnetic strips
- Each strip available as a roll, 39-3/8" longcut to desired length
- Adhesive backing for easy installation
Product Specifications
Material
Ferrite, Cpe
Finish
Plain
Weight of Item (g)
77
Length or Depth of Item when closed (mm)
0.8
Length or Depth of Item when closed (in)
0.0625
Length or Depth of Item when open (mm)
0.8
Length or Depth of Item when open (in)
0.0625
Height of Item (mm)
25.4
Height of Item (in)
1.0625
Width of Item (mm)
1000
Width of Item (in)
39.375
Magnetic Force (kg)
0.06
Magnetic Force (lbs)
0.85
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files