Product Description
- Small, lightweight magnetic catch with a light magnetic force.
- 1.7 lbs (0.8 kg) retaining force.
Product Specifications
Material
Aluminum, Steel
Finish
Brown Baked Lacquer, Chromate
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
37
Width of Item (in)
1.5
Magnetic Force (kg)
0.8
Magnetic Force (lbs)
1.7
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.4 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files