Product Description
- Small magnetic catch with a lightweight magnetic force.
- 3.3 lbs (1.5 kg) retaining force.
Product Specifications
Material
Aluminum,Chromate
Finish
Anodized, Chromate
Weight of Item (g)
28.5
Length or Depth of Item when closed (mm)
21
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
46
Width of Item (in)
1.8125
Magnetic Force (kg)
1.5
Magnetic Force (lbs)
3.3
Sealed
N
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13, 2.9 X 13
Fasteners Type
Screw
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files