KMDH/IVY

MAGNETIC DOOR HOLDER - KMDH/IVY

MSRP:
$14.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Holds door in opened position with strong magnet
Product Specifications
Material
Plastic (PA)
Finish
Ivory
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
57.3
Length or Depth of Item when closed (in)
2.3125
Length or Depth of Item when open (mm)
78.3
Length or Depth of Item when open (in)
3.125
Height of Item (mm)
75.5
Height of Item (in)
3
Width of Item (mm)
48
Width of Item (in)
1.9375
Soft Closing
N
Self-Closing
N
Installation Type
Floor Mount, Wall Mount
Magnetic Force (kg)
12
Magnetic Force (lbs)
26.4
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 20, 3.1 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products