Product Description
- Easy to trim, strong magnetic strips
- Each strip 7-7/8" longcut to desired length
- Adhesive backing for easy installation
Product Specifications
Material
Neodymium, Nitrile Rubber
Finish
Plain
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
0.8
Length or Depth of Item when closed (in)
0.0625
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
200
Width of Item (in)
7.875
Magnetic Force (kg)
0.39
Magnetic Force (lbs)
5.5
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files